??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23251.0112 Double Edge Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23251. - Double Edge Clamp, machinable chucks
Bill of material
23251.0112 Double Edge Clamps
BESTNR
Ref. No.
23251.0112
VP
Locking plate
B1
76.2 mm
B2
30.9 mm
B3
machinable material allowance
14.8 mm
H1
38.1 mm
H2
19.0 mm
L1
47.6 mm
L2
30.5 mm
D1
Thread
M12
D2
Thread
M5
SW1
10 mm
SW2
3.0 mm
SPANN
Clamping force
15.6 kN
AM
Tightening torque max.
38.4 Nm
G
Weight
443 g
Embedded user actions